Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Stago Cable Ladder System LB 4000
Schneider Electric CSU733204 Image

CSU733204

Green premium brand logo
Schneider Electric CSU733204 Image
CSU733204
Green premium brand logo

Stago - reducer H31 - 400 mm - steel - hot-dip galvanized

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Stago
    product or component type
    Reducer
    cable support type
    High side
    mounting location
    Area with high level of environmental corrosion, humidity and airborne pollution industrial and coastal areas, chemical plants
    Complementary
    product destination
    Cable ladder LB4000 H= 60 mm W= 400 mm
    Cable ladder LB4000 H= 100 mm W= 400 mm
    Cable ladder WHS H= 60 mm W= 400 mm
    Cable ladder WHS H= 100 mm W= 400 mm
    fixing mode
    By screw
    material with surface treatment
    Steel hot-dip galvanized
    corrosion class
    C3/C4
    perforation location
    Side perforation
    net weight
    0.71 kg
    Packing Units
    Package 1 Weight
    1.000 g
    Package 1 Height
    1.000 mm
    Package 1 width
    1.000 mm
    Package 1 Length
    1.000 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
  • View more View less

    Documents

    Language
    • All Languages3
    • English3
    • French1
    • German1
    • Italian1
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    CSU733204 : Stago - reducer H31 - 400 mm - steel - hot-dip galvanized
    Description
    Stago - reducer H31 - 400 mm - steel - hot-dip galvanized
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/14/20
    Description
    Stago - reducer H31 - 400 mm - steel - hot-dip galvanized
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 432.2 KB
    Date 10/11/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU733204 : Stago - reducer H31 - 400 mm - steel - hot-dip galvanized
    Description
    Stago - reducer H31 - 400 mm - steel - hot-dip galvanized
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/14/20
    Description
    Stago - reducer H31 - 400 mm - steel - hot-dip galvanized
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.