Welcome to the Schneider Electric corporate Website

Select your location

View all   Defem Mesh Trays
Schneider Electric CSU734698 Image

CSU734698

Schneider Electric CSU734698 Image
CSU734698

Defem - threaded rod - W76 - steel, hot-dip galvanized - M8 - 1000mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Defem
    product or component type
    Threaded rod
    device short name
    W76
    Complementary
    Material with surface treatment
    Steel (hot-dip galvanized)
    atmospheric-corrosivity category
    C4
    thread type
    M8
    height
    8 mm
    width
    8 mm
    length
    1000 mm
    net weight
    32 kg / set of 100
    Environment
    environmental characteristic
    Area with high level of environmental corrosion, humidity and airborne pollution industrial and coastal areas, chemical plants
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
  • View more View less

    Documents

    Language
    • English4
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    CSU734698 : Defem - threaded rod - W76 - steel, hot-dip galvanized - M8 - 1000mm
    Description
    Defem - threaded rod - W76 - steel, hot-dip galvanized - M8 - 1000mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    Defem - threaded rod - W76 - steel, hot-dip galvanized - M8 - 1000mm
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU734698 : Defem - threaded rod - W76 - steel, hot-dip galvanized - M8 - 1000mm
    Description
    Defem - threaded rod - W76 - steel, hot-dip galvanized - M8 - 1000mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    Defem - threaded rod - W76 - steel, hot-dip galvanized - M8 - 1000mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP Defem Mesh trays (Version 1.1)
    Description
    PEP Defem - source files available in a Zip file contained in the Links folder
    prp.document.label.format pdf
    Size 343.7 KB
    Date 11/4/11
    Description
    PEP Defem - source files available in a Zip file contained in the Links folder
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU734698 : Defem - threaded rod - W76 - steel, hot-dip galvanized - M8 - 1000mm
    Description
    Defem - threaded rod - W76 - steel, hot-dip galvanized - M8 - 1000mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    Defem - threaded rod - W76 - steel, hot-dip galvanized - M8 - 1000mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /