Welcome to the Schneider Electric corporate Website

Select your location

View all   Stago Fiber Optic Duct System
Schneider Electric CSU737062 Image
Discontinued

CSU737062

Schneider Electric CSU737062 Image
Discontinued
CSU737062

Stago - cross piece H17 - 100x400 mm - steel - hot-dip galvanized

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4

  • Main
    range of product
    Stago
    product or component type
    X-junction
    cable support type
    High side
    mounting location
    Area with high level of environmental corrosion, humidity and airborne pollution industrial and coastal areas, chemical plants
    Complementary
    operating angle
    90 °
    direction change type
    Horizontal
    product destination
    Cable ladder LB4000 H= 100 mm W= 400 mm
    Cable ladder WHS H= 100 mm W= 400 mm
    type of rung
    C-profile
    fixation rung
    Welded
    mounting mode
    Push-in
    fixing mode
    By joint screwless
    Screws
    material with surface treatment
    Steel hot-dip galvanized
    corrosion class
    C3/C4
    perforation location
    Side perforation
    height
    100 mm
    width
    1500 mm
    depth
    1500 mm
    net weight
    9.51 kg / set of 1
  • View more View less

    Documents

    Language
    • All Languages1
    • English1
    • French1
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 432.2 KB
    Date 10/11/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /