Welcome to the Schneider Electric corporate Website

Select your location

View all   Stago Fiber Optic Duct System
Schneider Electric CSU737066 Image
Discontinued

CSU737066

Schneider Electric CSU737066 Image
Discontinued
CSU737066

Stago - cross piece H17 - 100x1000 mm - steel - hot-dip galvanized

Show more characteristics
CSU737066 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Stago
    product or component type
    X-junction
    cable support type
    High side
    mounting location
    Area with high level of environmental corrosion, humidity and airborne pollution industrial and coastal areas, chemical plants
    Complementary
    operating angle
    90 °
    direction change type
    Horizontal
    product destination
    Cable ladder LB4000 H= 100 mm W= 1000 mm
    Cable ladder WHS H= 100 mm W= 1000 mm
    type of rung
    C-profile
    fixation rung
    Welded
    mounting mode
    Push-in
    fixing mode
    Screws
    By joint screwless
    material with surface treatment
    Steel hot-dip galvanized
    corrosion class
    C3/C4
    perforation location
    Side perforation
    net weight
    1.481 kg
  • View more View less

    Documents

    Language
    • All Languages1
    • English1
    • French1
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 432.2 KB
    Date 10/11/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /