Welcome to the Schneider Electric corporate Website

Select your location

View all   Stago Cable Ladder System LB 4000
Schneider Electric CSU737878 Image

CSU737878

Green premium brand logo
Schneider Electric CSU737878 Image
CSU737878
Green premium brand logo

Stago - horizontal bend 90° H1560 - 60x400 mm - steel - pre-galvanized

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Stago
    product or component type
    Bend
    cable support type
    High side
    mounting location
    Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
    Complementary
    operating angle
    90 °
    direction change type
    Horizontal
    product destination
    Cable ladder LB4000 H= 60 mm W= 400 mm
    type of rung
    C-profile
    fixation rung
    Welded
    fixing mode
    By screw
    material with surface treatment
    Steel pre-galvanized
    corrosion class
    C2
    perforation location
    Side perforation
    height
    60 mm
    width
    950 mm
    depth
    950 mm
    net weight
    2.832 kg / set of 1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French1
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    CSU737878 : Stago - horizontal bend 90° H1560 - 60x400 mm - steel - pre-galvanized
    Description
    Stago - horizontal bend 90° H1560 - 60x400 mm - steel - pre-galvanized
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    Stago - horizontal bend 90° H1560 - 60x400 mm - steel - pre-galvanized
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 432.2 KB
    Date 10/11/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU737878 : Stago - horizontal bend 90° H1560 - 60x400 mm - steel - pre-galvanized
    Description
    Stago - horizontal bend 90° H1560 - 60x400 mm - steel - pre-galvanized
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    Stago - horizontal bend 90° H1560 - 60x400 mm - steel - pre-galvanized
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU737878 : Stago - horizontal bend 90° H1560 - 60x400 mm - steel - pre-galvanized
    Description
    Stago - horizontal bend 90° H1560 - 60x400 mm - steel - pre-galvanized
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    Stago - horizontal bend 90° H1560 - 60x400 mm - steel - pre-galvanized
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /