Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Stago Cable Trays
Schneider Electric CSU76032530 Image

CSU76032530

Schneider Electric CSU76032530 Image
CSU76032530

Stago - Side Joint - 60x250mm screwtype - stainless steel AISI 304

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Stago
    product or component type
    Side joint
    mounting location
    Area with almost permanent high levels of humidity and airborne pollution tunnels and dockyards
    Complementary
    product destination
    Cable tray ES114 60 mm
    fixing mode
    By screw
    material with surface treatment
    Stainless steel AISI 304
    corrosion class
    C5-I
    height
    56 mm
    width
    200 mm
    net weight
    0.16 kg / set of 100
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
  • View more View less

    Documents

    Language
    • English4
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 382.3 KB
    Date 5/24/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    CSU76032530 : Stago - Side Joint - 60x250mm screwtype - stainless steel AISI 304
    Description
    Stago - Side Joint - 60x250mm screwtype - stainless steel AISI 304
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/4/20
    Description
    Stago - Side Joint - 60x250mm screwtype - stainless steel AISI 304
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU76032530 : Stago - Side Joint - 60x250mm screwtype - stainless steel AISI 304
    Description
    Stago - Side Joint - 60x250mm screwtype - stainless steel AISI 304
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/4/20
    Description
    Stago - Side Joint - 60x250mm screwtype - stainless steel AISI 304
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU76032530 : Stago - Side Joint - 60x250mm screwtype - stainless steel AISI 304
    Description
    Stago - Side Joint - 60x250mm screwtype - stainless steel AISI 304
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/4/20
    Description
    Stago - Side Joint - 60x250mm screwtype - stainless steel AISI 304
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.