Welcome to the Schneider Electric corporate Website

Select your location

View all   Wibe Cable Ladders
Schneider Electric CSU794205 Image

CSU794205

Green premium brand logo
Schneider Electric CSU794205 Image
CSU794205
Green premium brand logo

Wibe - vertical piece 20 - steel hot-dip galvanized - H:370 mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Wibe
    product or component type
    Vertical piece
    mounting location
    Area with high level of environmental corrosion, humidity and airborne pollution industrial and coastal areas, chemical plants
    Complementary
    shape
    C-shape two-sided
    mounting support
    floor
    ceiling
    material with surface treatment
    Steel, hot-dip galvanized
    corrosion class
    C3/C4
    height
    370 mm
    width
    155 mm
    depth
    150 mm
    net weight
    198 kg / set of 100
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English4
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    CSU794205 : CSU794205_ROHS_CHINA_DECLARATION
    Description
    CSU794205_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    CSU794205_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU794205 : CSU794205_ROHS_DECLARATION
    Description
    CSU794205_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    CSU794205_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    WIBE CABLE LADDER (Version 3.0)
    Description
    WIBE CABLE LADDER
    prp.document.label.format pdf
    Size 373.3 KB
    Date 9/20/19
    Description
    WIBE CABLE LADDER
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU794205 : CSU794205_REACH_DECLARATION
    Description
    CSU794205_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    CSU794205_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /