Welcome to the Schneider Electric corporate Website

Select your location

View all   Defem Mesh Trays
Schneider Electric CSU795267 Image

CSU795267

Schneider Electric CSU795267 Image
CSU795267

Defem - plate cover - B7/320 - steel, pre-galvanized

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Plate cover
    device short name
    B7
    Complementary
    Material with surface treatment
    Steel (pre-galvanized)
    atmospheric-corrosivity category
    C2
    product destination
    Mesh tray 320 mm width
    thickness
    0.7 mm
    height
    17 mm
    width
    325 mm
    length
    1250 mm
    net weight
    239 kg / set of 100
    Environment
    environmental characteristic
    Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
    ambient air temperature for operation
    -20…90 °C
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    CSU795267 : Defem - plate cover - B7/320 - steel, pre-galvanized
    Description
    Defem - plate cover - B7/320 - steel, pre-galvanized
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    Defem - plate cover - B7/320 - steel, pre-galvanized
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU795267 : Defem - plate cover - B7/320 - steel, pre-galvanized
    Description
    Defem - plate cover - B7/320 - steel, pre-galvanized
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    Defem - plate cover - B7/320 - steel, pre-galvanized
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU795267 : Defem - plate cover - B7/320 - steel, pre-galvanized
    Description
    Defem - plate cover - B7/320 - steel, pre-galvanized
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    Defem - plate cover - B7/320 - steel, pre-galvanized
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /