Welcome to the Schneider Electric corporate Website

Select your location

View all Wibe Cable Ladders
Schneider Electric CSU795294 Image

CSU795294

Schneider Electric CSU795294 Image
CSU795294

Wibe - Support bracket 3-200mm - pre-galvanized - White

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Wibe
    product or component type
    Support bracket
    range compatibility
    Wibe Cable Ladders KHZSP cable ladder
    Wibe Cable Trays W cable tray
    provided equipment
    15 screw set M8
    environmental characteristic
    Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
    Complementary
    accessory / separate part category
    Support accessory
    mounting mode
    Rail
    mounting location
    Vertical
    material with surface treatment
    Steel, pre-galvanized white
    corrosion class
    C2
    height
    92 mm
    width
    200 mm
    depth
    57 mm
    net weight
    0.3 kg / 1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /