Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Wibe Cable Ladders
Schneider Electric CSU795295 Image

CSU795295

Schneider Electric CSU795295 Image
CSU795295

Wibe - Support bracket 3-300mm - pre-galvanized - White

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Wibe
    product or component type
    Support bracket
    range compatibility
    Wibe Cable Ladders KHZSP cable ladder
    Wibe Cable Trays W cable tray
    provided equipment
    15 screw set M8
    environmental characteristic
    Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
    Complementary
    accessory / separate part category
    Support accessory
    mounting mode
    Rail
    mounting location
    Vertical
    material with surface treatment
    Steel, pre-galvanized white
    corrosion class
    C2
    height
    92 mm
    width
    300 mm
    depth
    57 mm
    net weight
    0.5 kg / 1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /