Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Wibe Cable Ladders
Schneider Electric CSU795299 Image

CSU795299

Schneider Electric CSU795299 Image
CSU795299

Wibe - Vertical piece 2Fi - 1000mm - pre-galvanized - White

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Wibe
    product or component type
    Vertical piece
    accessory / separate part category
    Support accessory
    mounting location
    Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
    Complementary
    shape
    L-shape
    mounting support
    ceiling
    2Fi floor
    range compatibility
    Wibe Cable Ladders KHZSP cable ladder
    Wibe Cable Trays W cable tray
    material with surface treatment
    Steel, pre-galvanized white
    corrosion class
    C2
    net weight
    2.25 kg / 1
    market segment
    Small buildings
    Environment
    ambient air temperature for operation
    -20…90 °C
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /