Welcome to the Schneider Electric corporate Website

Select your location

View all   Stago Cable Trays
Schneider Electric CSU86013004 Image

CSU86013004

Schneider Electric CSU86013004 Image
CSU86013004

Stago - KB184ZM tray perforated - 60x300mm - L=3m - 1mm - zinc+

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Stago
    product or component type
    Cable tray
    device short name
    KB184 Zinc+
    cable support type
    Perforated
    Complementary
    product destination
    KB184 Zinc+ cable tray
    fixing mode
    By screw
    material with surface treatment
    Sheet steel zinc+
    thickness
    1 mm
    perforation location
    Side perforation
    Bottom perforation
    height
    60 mm
    width
    300 mm
    length
    3 m
    Environment
    standards
    IEC 61537
    EN 61537
    directives
    2006/95/EC - low voltage directive
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    CSU86013004 : Stago - KB184ZM tray perforated - 60x300mm - L=3m - 1mm - zinc+
    Description
    Stago - KB184ZM tray perforated - 60x300mm - L=3m - 1mm - zinc+
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    Stago - KB184ZM tray perforated - 60x300mm - L=3m - 1mm - zinc+
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU86013004 : Stago - KB184ZM tray perforated - 60x300mm - L=3m - 1mm - zinc+
    Description
    Stago - KB184ZM tray perforated - 60x300mm - L=3m - 1mm - zinc+
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    Stago - KB184ZM tray perforated - 60x300mm - L=3m - 1mm - zinc+
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU86013004 : Stago - KB184ZM tray perforated - 60x300mm - L=3m - 1mm - zinc+
    Description
    Stago - KB184ZM tray perforated - 60x300mm - L=3m - 1mm - zinc+
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    Stago - KB184ZM tray perforated - 60x300mm - L=3m - 1mm - zinc+
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /