Welcome to the Schneider Electric corporate Website

Select your location

View all   Stago Cable Trays
Schneider Electric CSU86014006 Image
To be discontinued

CSU86014006

Schneider Electric CSU86014006 Image
To be discontinued
CSU86014006

Stago - KB184ZM tray perforated - 60x400mm - L=3m - 1.5mm - zinc+

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

CSU86014006 is replaced by:
Product
Qty
CSU86014004
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 30 November 2018
1
  • Main
    range of product
    Stago
    product or component type
    Cable tray
    device short name
    KB184 Zinc+
    cable support type
    Perforated
    Complementary
    product destination
    KB184 Zinc+ cable tray
    fixing mode
    By screw
    material with surface treatment
    Sheet steel zinc+
    thickness
    1.5 mm
    perforation location
    Side perforation
    Bottom perforation
    height
    60 mm
    width
    400 mm
    length
    3 m
    Environment
    standards
    IEC 61537
    EN 61537
    directives
    2006/95/EC - low voltage directive
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    CSU86014006 : CSU86014006_ROHS_CHINA_DECLARATION
    Description
    CSU86014006_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    CSU86014006_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU86014006 : CSU86014006_ROHS_DECLARATION
    Description
    CSU86014006_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    CSU86014006_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU86014006 : CSU86014006_REACH_DECLARATION
    Description
    CSU86014006_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    CSU86014006_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /