Welcome to the Schneider Electric corporate Website

Select your location

View all   Stago Cable Trays
Schneider Electric CSU86020000 Image

CSU86020000

Schneider Electric CSU86020000 Image
CSU86020000

Stago - separation wall - H=60 mm - sheet steel - zinc+ - T=1 mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Stago
    product or component type
    Separation wall
    Complementary
    product destination
    Cable tray KB184 Zinc+ H= 60 mm
    fixing mode
    By screw
    material with surface treatment
    Sheet steel zinc+
    thickness
    1 mm
    height
    60 mm
    depth
    2000 mm
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 9.1 MB
    Date 12/19/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    CSU86020000 : Stago - separation wall - H=60 mm - sheet steel - zinc+ - T=1 mm
    Description
    Stago - separation wall - H=60 mm - sheet steel - zinc+ - T=1 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    Stago - separation wall - H=60 mm - sheet steel - zinc+ - T=1 mm
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU86020000 : Stago - separation wall - H=60 mm - sheet steel - zinc+ - T=1 mm
    Description
    Stago - separation wall - H=60 mm - sheet steel - zinc+ - T=1 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    Stago - separation wall - H=60 mm - sheet steel - zinc+ - T=1 mm
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU86020000 : Stago - separation wall - H=60 mm - sheet steel - zinc+ - T=1 mm
    Description
    Stago - separation wall - H=60 mm - sheet steel - zinc+ - T=1 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    Stago - separation wall - H=60 mm - sheet steel - zinc+ - T=1 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /