Welcome to the Schneider Electric corporate Website

Select your location

View all   Stago Cable Trays
Schneider Electric CSU86041000 Image

CSU86041000

Schneider Electric CSU86041000 Image
CSU86041000

Stago - endplate - 60x100 mm - sheet steel - zinc+ - T=1

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Stop end/reducer
    Complementary
    adjustment
    Fixed
    product destination
    Cable tray KB184 Zinc+ H= 60 mm W= 100 mm
    fixing mode
    By screw
    material
    Sheet steel zinc+
    thickness
    1 mm
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French3
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 9.1 MB
    Date 12/19/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    CSU86041000 : Stago - endplate - 60x100 mm - sheet steel - zinc+ - T=1
    Description
    Stago - endplate - 60x100 mm - sheet steel - zinc+ - T=1
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    Stago - endplate - 60x100 mm - sheet steel - zinc+ - T=1
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 835.7 KB
    Date 10/11/16
    prp.document.label.format pdf
    Size 600.5 KB
    Date 10/11/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU86041000 : Stago - endplate - 60x100 mm - sheet steel - zinc+ - T=1
    Description
    Stago - endplate - 60x100 mm - sheet steel - zinc+ - T=1
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    Stago - endplate - 60x100 mm - sheet steel - zinc+ - T=1
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU86041000 : Stago - endplate - 60x100 mm - sheet steel - zinc+ - T=1
    Description
    Stago - endplate - 60x100 mm - sheet steel - zinc+ - T=1
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    Stago - endplate - 60x100 mm - sheet steel - zinc+ - T=1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /