Welcome to the Schneider Electric corporate Website

Select your location

View all   Stago Cable Trays
Schneider Electric CSU86064004 Image

CSU86064004

Schneider Electric CSU86064004 Image
CSU86064004

Stago - 90° bend - 60x400 - sheet steel - zinc+ - T=1 mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Stago
    range
    Stago
    product or component type
    Bend
    device application
    Cable management
    Complementary
    operating angle
    90 °
    direction change type
    Horizontal
    adjustment
    Fixed
    product destination
    Cable tray KB184 Zinc+ H= 60 mm W= 400 mm
    mounting mode
    Push-in
    fixing mode
    By screw
    shape
    Bended
    material with surface treatment
    Stainless steel zinc+
    thickness
    1 mm
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French2
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 9.1 MB
    Date 12/19/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    CSU86064004 : Stago - 90° bend - 60x400 - sheet steel - zinc+ - T=1 mm
    Description
    Stago - 90° bend - 60x400 - sheet steel - zinc+ - T=1 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    Stago - 90° bend - 60x400 - sheet steel - zinc+ - T=1 mm
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 600.5 KB
    Date 10/11/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU86064004 : Stago - 90° bend - 60x400 - sheet steel - zinc+ - T=1 mm
    Description
    Stago - 90° bend - 60x400 - sheet steel - zinc+ - T=1 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    Stago - 90° bend - 60x400 - sheet steel - zinc+ - T=1 mm
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU86064004 : Stago - 90° bend - 60x400 - sheet steel - zinc+ - T=1 mm
    Description
    Stago - 90° bend - 60x400 - sheet steel - zinc+ - T=1 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    Stago - 90° bend - 60x400 - sheet steel - zinc+ - T=1 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /