Welcome to the Schneider Electric corporate Website

Select your location

View all   Stago Cable Trays
Schneider Electric CSU86064006 Image
To be discontinued

CSU86064006

Schneider Electric CSU86064006 Image
To be discontinued
CSU86064006

Stago - 90° bend - 60x400 - sheet steel - zinc+ - T=1.5 mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Stago
    range
    Stago
    product or component type
    Bend
    device application
    Cable management
    Complementary
    operating angle
    90 °
    direction change type
    Horizontal
    adjustment
    Fixed
    product destination
    Cable tray KB184 Zinc+ H= 60 mm W= 400 mm
    mounting mode
    Push-in
    fixing mode
    By screw
    shape
    Bended
    material with surface treatment
    Stainless steel zinc+
    thickness
    1.5 mm
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    CSU86064006 : Stago - 90° bend - 60x400 - sheet steel - zinc+ - T=1.5 mm
    Description
    Stago - 90° bend - 60x400 - sheet steel - zinc+ - T=1.5 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    Stago - 90° bend - 60x400 - sheet steel - zinc+ - T=1.5 mm
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU86064006 : Stago - 90° bend - 60x400 - sheet steel - zinc+ - T=1.5 mm
    Description
    Stago - 90° bend - 60x400 - sheet steel - zinc+ - T=1.5 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    Stago - 90° bend - 60x400 - sheet steel - zinc+ - T=1.5 mm
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU86064006 : Stago - 90° bend - 60x400 - sheet steel - zinc+ - T=1.5 mm
    Description
    Stago - 90° bend - 60x400 - sheet steel - zinc+ - T=1.5 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    Stago - 90° bend - 60x400 - sheet steel - zinc+ - T=1.5 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /