Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Stago Cable Trays
Schneider Electric CSU86110004 Image

CSU86110004

Green premium brand logo
Schneider Electric CSU86110004 Image
CSU86110004
Green premium brand logo

Stago - corner piece fixed - H=60 mm - sheet steel - zinc+ - T=1 mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Corner piece
    Complementary
    operating angle
    90 °
    direction change type
    Horizontal
    adjustment
    Fixed
    product destination
    Cable tray KB184 Zinc+ height 60 mm
    material
    Sheet steel zinc+
    thickness
    1 mm
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    185 g
    Package 1 Height
    1 cm
    Package 1 width
    14 cm
    Package 1 Length
    29 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French2
    • German2
    • Italian2
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 9.1 MB
    Date 12/19/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    CSU86110004 : Stago - corner piece fixed - H=60 mm - sheet steel - zinc+ - T=1 mm
    Description
    Stago - corner piece fixed - H=60 mm - sheet steel - zinc+ - T=1 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/4/20
    Description
    Stago - corner piece fixed - H=60 mm - sheet steel - zinc+ - T=1 mm
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 835.7 KB
    Date 10/11/16
    prp.document.label.format pdf
    Size 600.5 KB
    Date 10/11/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU86110004 : Stago - corner piece fixed - H=60 mm - sheet steel - zinc+ - T=1 mm
    Description
    Stago - corner piece fixed - H=60 mm - sheet steel - zinc+ - T=1 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/4/20
    Description
    Stago - corner piece fixed - H=60 mm - sheet steel - zinc+ - T=1 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.