Welcome to the Schneider Electric corporate Website

Select your location

View all   Stago Cable Trays
Schneider Electric CSU86120009 Image

CSU86120009

Schneider Electric CSU86120009 Image
CSU86120009

Stago - hinge coupler - H=60 mm - sheet steel - zinc+ - T=1.5

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Stago
    product or component type
    Coupler/reducer
    location
    Hinge
    Complementary
    product destination
    Cable tray KB184 Zinc+ H= 60 mm W= 150 mm
    Cable tray KB184 Zinc+ H= 60 mm W= 300 mm
    Cable tray KB184 Zinc+ H= 60 mm W= 200 mm
    Cable tray KB184 Zinc+ H= 60 mm W= 400 mm
    Cable tray KB184 Zinc+ H= 60 mm W= 500 mm
    Cable tray KB184 Zinc+ H= 60 mm W= 600 mm
    Cable tray KB184 Zinc+ H= 60 mm W= 100 mm
    fixing mode
    By screws
    material with surface treatment
    Sheet steel zinc+
    thickness
    1.5 mm
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French2
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 9.1 MB
    Date 12/19/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    CSU86120009 : Stago - hinge coupler - H=60 mm - sheet steel - zinc+ - T=1.5
    Description
    Stago - hinge coupler - H=60 mm - sheet steel - zinc+ - T=1.5
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    Stago - hinge coupler - H=60 mm - sheet steel - zinc+ - T=1.5
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 600.5 KB
    Date 10/11/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU86120009 : Stago - hinge coupler - H=60 mm - sheet steel - zinc+ - T=1.5
    Description
    Stago - hinge coupler - H=60 mm - sheet steel - zinc+ - T=1.5
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    Stago - hinge coupler - H=60 mm - sheet steel - zinc+ - T=1.5
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU86120009 : Stago - hinge coupler - H=60 mm - sheet steel - zinc+ - T=1.5
    Description
    Stago - hinge coupler - H=60 mm - sheet steel - zinc+ - T=1.5
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    Stago - hinge coupler - H=60 mm - sheet steel - zinc+ - T=1.5
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /