Welcome to the Schneider Electric corporate Website

Select your location

View all   Stago Cable Trays
Schneider Electric CSU86156006 Image
Discontinued

CSU86156006

Schneider Electric CSU86156006 Image
Discontinued
CSU86156006

Stago - T-piece - 60x600 mm - sheet steel - zinc+ - T=1.5 mm

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    T-piece
    Complementary
    operating angle
    90 °
    direction change type
    Horizontal
    adjustment
    Fixed
    product destination
    Cable tray KB184 Zinc+ H= 60 mm W= 600 mm
    fixing mode
    By screw
    material
    Sheet steel zinc+
    thickness
    1.5 mm
    height
    60 mm
    width
    776 mm
    depth
    950 mm
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French1
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    CSU86156006 : Stago - T-piece - 60x600 mm - sheet steel - zinc+ - T=1.5 mm
    Description
    Stago - T-piece - 60x600 mm - sheet steel - zinc+ - T=1.5 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    Stago - T-piece - 60x600 mm - sheet steel - zinc+ - T=1.5 mm
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 835.7 KB
    Date 10/11/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU86156006 : Stago - T-piece - 60x600 mm - sheet steel - zinc+ - T=1.5 mm
    Description
    Stago - T-piece - 60x600 mm - sheet steel - zinc+ - T=1.5 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    Stago - T-piece - 60x600 mm - sheet steel - zinc+ - T=1.5 mm
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU86156006 : Stago - T-piece - 60x600 mm - sheet steel - zinc+ - T=1.5 mm
    Description
    Stago - T-piece - 60x600 mm - sheet steel - zinc+ - T=1.5 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    Stago - T-piece - 60x600 mm - sheet steel - zinc+ - T=1.5 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /