Welcome to the Schneider Electric corporate Website

Select your location

View all   Stago Cable Trays
Schneider Electric CSU86161504 Image

CSU86161504

Schneider Electric CSU86161504 Image
CSU86161504

Stago - cross piece fixed - 60x150 mm - sheet steel - zinc+ - T=1 mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Stago
    range
    Stago
    accessory / separate part category
    Enclosure accessories
    product or component type
    X-junction
    Complementary
    operating angle
    90 °
    direction change type
    Horizontal
    adjustment
    Fixed
    product destination
    Cable tray KB184 Zinc+ H= 60 mm W= 150 mm
    mounting mode
    Push-in
    fixing mode
    By screw
    material with surface treatment
    Steel zinc+, RAL 9010
    thickness
    1 mm
    height
    10 mm
    width
    527 mm
    depth
    527 mm
    range compatibility
    X-junction
    colour
    Clear
  • View more View less

    Documents

    Language
    • All Languages2
    • English2
    • French2
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 9.1 MB
    Date 12/19/16
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 600.5 KB
    Date 10/11/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /