Welcome to the Schneider Electric corporate Website

Select your location

View all   Stago Cable Trays
Schneider Electric CSU86161506 Image
Discontinued

CSU86161506

Schneider Electric CSU86161506 Image
Discontinued
CSU86161506

Stago - cross piece fixed - 60x150 mm - sheet steel - zinc+ - T=1.5 mm

Show more characteristics
CSU86161506 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Stago
    product or component type
    X-junction
    Complementary
    operating angle
    90 °
    direction change type
    Horizontal
    adjustment
    Fixed
    product destination
    Cable tray KB184 Zinc+ H= 60 mm W= 150 mm
    mounting mode
    Push-in
    fixing mode
    By screw
    material with surface treatment
    Sheet steel zinc+
    thickness
    1.5 mm
    height
    60 mm
    width
    495 mm
    depth
    495 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /