Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Stago Cable Trays
Schneider Electric CSU86226006 Image
Discontinued

CSU86226006

Green premium brand logo
Schneider Electric CSU86226006 Image
Discontinued
CSU86226006
Green premium brand logo

Stago - external riser fixed - 60x600 mm - sheet steel - zinc+ - T=1.5 mm

Show more characteristics
CSU86226006 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Stago
    range
    Stago
    product or component type
    Riser
    device application
    Cable management
    Complementary
    operating angle
    90 °
    direction change type
    Vertical
    adjustment
    Fixed
    product destination
    Cable tray KB184 Zinc+ H= 60 mm W= 600 mm
    shape
    Bended
    fixing mode
    By screw
    material
    Sheet steel zinc+
    thickness
    1.5 mm
    Packing Units
    Package 1 Weight
    2206.000 g
    Package 1 Height
    257.000 mm
    Package 1 width
    598.000 mm
    Package 1 Length
    257.000 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
  • View more View less

    Documents

    Language
    • English2
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    CSU86226006 : CSU86226006_ROHS_CHINA_DECLARATION
    Description
    CSU86226006_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/5/20
    Description
    CSU86226006_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CSU86226006 : CSU86226006_ROHS_DECLARATION
    Description
    CSU86226006_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/5/20
    Description
    CSU86226006_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.