Welcome to the Schneider Electric corporate Website

Select your location

View all   Stago Cable Trays
Schneider Electric CSU86231506 Image
Discontinued

CSU86231506

Schneider Electric CSU86231506 Image
Discontinued
CSU86231506

Stago - internal riser - 60x150 mm - sheet steel - zinc+ - T=1.5

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Stago
    range
    Stago
    product or component type
    Riser
    device application
    Cable management
    Complementary
    operating angle
    90 °
    direction change type
    Vertical
    adjustment
    Fixed
    shape
    Bended
    product destination
    Cable tray KB184 Zinc+ H= 60 mm W= 150 mm
    mounting mode
    Plug-in
    fixing mode
    By screw
    material with surface treatment
    Sheet steel zinc+
    thickness
    1.5 mm
  • View more View less

    Documents

    Language
    • All Languages1
    • English1
    • French1
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 835.7 KB
    Date 10/11/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /