Welcome to the Schneider Electric corporate Website

Select your location

View all   TeSys B
Schneider Electric CV1BG3G0ZM522 Image
Discontinued

CV1BG3G0ZM522

Schneider Electric CV1BG3G0ZM522 Image
Discontinued
CV1BG3G0ZM522

TeSys standard contactor - 3 poles - 200 A 690 V AC

Show more characteristics
CV1BG3G0ZM522 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys B
    product or component type
    Contactor
    device short name
    CV1BG
    contactor application
    Motor
    Resistive circuits, heating, lighting
    utilisation category
    AC-1
    AC-3
    control circuit type
    AC
    poles description
    3P
    pole contact composition
    3 NO
    [Ie] rated operational current
    200 A AC for power circuit
    current rating code of contactor
    BG
    auxiliary contact composition
    2 NO + 2 NC
    [Uc] control circuit voltage
    220 V AC 50 Hz
    Complementary
    [Ue] rated operational voltage
    690 V AC
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /