Welcome to the Schneider Electric corporate Website

Select your location

View all   TeSys B
Schneider Electric CV1BH1H0ZM511 Image
Discontinued

CV1BH1H0ZM511

Schneider Electric CV1BH1H0ZM511 Image
Discontinued
CV1BH1H0ZM511

contactor TeSys CV1BH - 1 pole - AC-3 690 V 300A - coil 220 V AC

Show more characteristics
CV1BH1H0ZM511 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys B
    product or component type
    Contactor
    device short name
    CV1BH
    contactor application
    Resistive circuits, heating, lighting
    Motor
    utilisation category
    AC-1
    AC-3
    control circuit type
    AC
    poles description
    1P
    pole contact composition
    1 NO
    [Ie] rated operational current
    300 A AC for power circuit
    current rating code of contactor
    BH
    auxiliary contact composition
    1 NO + 1 NC
    [Uc] control circuit voltage
    220 V AC 50 Hz
    Complementary
    [Ue] rated operational voltage
    690 V AC
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /