Welcome to the Schneider Electric corporate Website

Select your location

View all TeSys B
Schneider Electric CV1BK1K0ZM522 Image
Discontinued

CV1BK1K0ZM522

Schneider Electric CV1BK1K0ZM522 Image
Discontinued
CV1BK1K0ZM522

contactor TeSys CV1BK - 1 pole - AC-3 690 V 630A - coil 220 V AC

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys B
    product or component type
    Contactor
    device short name
    CV1BK
    contactor application
    Motor
    Resistive circuits, heating, lighting
    utilisation category
    AC-3
    AC-1
    control circuit type
    AC
    poles description
    1P
    pole contact composition
    1 NO
    [Ie] rated operational current
    630 A AC for power circuit
    current rating code of contactor
    BK
    auxiliary contact composition
    2 NO + 2 NC
    [Uc] control circuit voltage
    220 V AC 50 Hz
    Complementary
    [Ue] rated operational voltage
    690 V AC
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /