Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys B
Schneider Electric CV1BK3K0ZM511 Image
Discontinued

CV1BK3K0ZM511

Schneider Electric CV1BK3K0ZM511 Image
Discontinued
CV1BK3K0ZM511

contactor TeSys CV1BK - 3 poles - AC-3 690 V 630A - coil 220 V AC

Show more characteristics
CV1BK3K0ZM511 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys B
    product or component type
    Contactor
    device short name
    CV1BK
    contactor application
    Motor
    Resistive circuits, heating, lighting
    utilisation category
    AC-1
    AC-3
    control circuit type
    AC
    poles description
    3P
    pole contact composition
    3 NO
    [Ie] rated operational current
    630 A AC for power circuit
    current rating code of contactor
    BK
    auxiliary contact composition
    1 NO + 1 NC
    [Uc] control circuit voltage
    220 V AC 50 Hz
    Complementary
    [Ue] rated operational voltage
    690 V AC
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    TeSys B - Bar-mounted variable composition contactors - Catalog 2020 (Version 4.0)
    Description
    Very high power contactors for railways, mining, industry, power generation... up to 2750 Amp, 1000 V AC, 850V DC
    prp.document.label.format pdf
    Size 13.7 MB
    Date 7/8/20
    Description
    Very high power contactors for railways, mining, industry, power generation... up to 2750 Amp, 1000 V AC, 850V DC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.