Welcome to the Schneider Electric corporate Website

Select your location

View all TeSys B
Schneider Electric CV1BL2L0ZM511 Image
Discontinued

CV1BL2L0ZM511

Schneider Electric CV1BL2L0ZM511 Image
Discontinued
CV1BL2L0ZM511

contactor TeSys CV1BL - 2 poles - AC-3 690 V 1000A - coil 220 V AC

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys B
    product or component type
    Contactor
    device short name
    CV1BL
    contactor application
    Resistive circuits, heating, lighting
    Motor
    utilisation category
    AC-3
    AC-1
    control circuit type
    AC
    poles description
    2P
    pole contact composition
    2 NO
    [Ie] rated operational current
    1000 A AC for power circuit
    current rating code of contactor
    BL
    auxiliary contact composition
    1 NO + 1 NC
    [Uc] control circuit voltage
    220 V AC 50 Hz
    Complementary
    [Ue] rated operational voltage
    690 V AC
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /