Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys B
Schneider Electric CV1BL3L0ZM711 Image
Discontinued

CV1BL3L0ZM711

Schneider Electric CV1BL3L0ZM711 Image
Discontinued
CV1BL3L0ZM711

contactor TeSys CV1BL - 3 poles - AC-3 690 V 1000A - coil 220 V AC

Show more characteristics
CV1BL3L0ZM711 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys B
    product or component type
    Contactor
    device short name
    CV1BL
    contactor application
    Resistive circuits, heating, lighting
    Motor
    utilisation category
    AC-3
    AC-1
    control circuit type
    AC
    poles description
    3P
    pole contact composition
    3 NO
    [Ie] rated operational current
    1000 A AC AC-1 for power circuit
    700 A AC AC-3
    motor power kW
    375 kW at 400 V AC 50/60 Hz (AC-3)
    current rating code of contactor
    BL
    auxiliary contact composition
    1 NO + 1 NC
    [Uc] control circuit voltage
    220 V AC 50/60 Hz
    Complementary
    connections - terminals
    Bolted connection
    [Ue] rated operational voltage
    690 V AC
    Packing Units
    Package 1 Weight
    62.740 kg
    Package 1 Height
    3.600 dm
    Package 1 width
    4.400 dm
    Package 1 Length
    7.700 dm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CV1BL3L0ZM711 : contactor TeSys CV1BL - 3 poles - AC-3 690 V 1000A - coil 220 V AC
    Description
    contactor TeSys CV1BL - 3 poles - AC-3 690 V 1000A - coil 220 V AC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    contactor TeSys CV1BL - 3 poles - AC-3 690 V 1000A - coil 220 V AC
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    CV1BL3L0ZM711 : contactor TeSys CV1BL - 3 poles - AC-3 690 V 1000A - coil 220 V AC
    Description
    contactor TeSys CV1BL - 3 poles - AC-3 690 V 1000A - coil 220 V AC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    contactor TeSys CV1BL - 3 poles - AC-3 690 V 1000A - coil 220 V AC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.