Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys DF, LS1/GK1
Schneider Electric DF2CA12 Image

DF2CA12

Green premium brand logo
Schneider Electric DF2CA12 Image
DF2CA12
Green premium brand logo

NFC cartridge fuses, Tesys GS, cylindrical 10 mm x 38 mm, fuse type aM, 500VAC, 12 A, without striker

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    TeSys fuse-disconnector
    product or component type
    Cartridge fuse
    device short name
    DF2
    [Ue] rated operational voltage
    500 V AC
    fuse size
    10 x 38 mm
    fuse type
    NFC
    quantity per set
    Set of 10
    Complementary
    [In] rated current
    12 A 500 V
    fuse curve
    AM
    net weight
    0.01 kg
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    8 g
    Package 1 Height
    1.2 cm
    Package 1 width
    4 cm
    Package 1 Length
    10.7 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    10
    Package 2 Weight
    80 g
    Package 2 Height
    1.2 cm
    Package 2 width
    4 cm
    Package 2 Length
    10.7 cm
    Unit Type of Package 3
    S01
    Number of Units in Package 3
    720
    Package 3 Weight
    5.807 kg
    Package 3 Height
    15 cm
    Package 3 width
    15 cm
    Package 3 Length
    40 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English4
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    DF2CA12 : NFC cartridge fuses, Tesys GS, cylindrical 10 mm x 38 mm, fuse type aM, 500VAC, 12 A, without striker
    Description
    NFC cartridge fuses, Tesys GS, cylindrical 10 mm x 38 mm, fuse type aM, 500VAC, 12 A, without striker
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    NFC cartridge fuses, Tesys GS, cylindrical 10 mm x 38 mm, fuse type aM, 500VAC, 12 A, without striker
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    DF2CA12 : NFC cartridge fuses, Tesys GS, cylindrical 10 mm x 38 mm, fuse type aM, 500VAC, 12 A, without striker
    Description
    NFC cartridge fuses, Tesys GS, cylindrical 10 mm x 38 mm, fuse type aM, 500VAC, 12 A, without striker
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    NFC cartridge fuses, Tesys GS, cylindrical 10 mm x 38 mm, fuse type aM, 500VAC, 12 A, without striker
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    DF2CA12 : NFC cartridge fuses, Tesys GS, cylindrical 10 mm x 38 mm, fuse type aM, 500VAC, 12 A, without striker
    Description
    NFC cartridge fuses, Tesys GS, cylindrical 10 mm x 38 mm, fuse type aM, 500VAC, 12 A, without striker
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    NFC cartridge fuses, Tesys GS, cylindrical 10 mm x 38 mm, fuse type aM, 500VAC, 12 A, without striker
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.