Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys DF, LS1/GK1
Schneider Electric DF2EN02 Image
Discontinued

DF2EN02

Schneider Electric DF2EN02 Image
Discontinued
DF2EN02

TeSys fuse-disconnector - fuse cartridge 14 x 51 mm gG 2 A - w/o indication

Show more characteristics
DF2EN02 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    TeSys fuse-disconnector
    product or component type
    Cartridge fuse
    device short name
    DF2
    [Ue] rated operational voltage
    500 V AC
    [In] rated current
    2 A 500 V
    fuse size
    14 x 51 mm
    fuse type
    NFC
    quantity per set
    Set of 10
    Complementary
    fuse curve
    GG
    net weight
    0.02 kg
    Packing Units
    Package 1 Weight
    0.018 kg
    Package 1 Height
    0.160 dm
    Package 1 width
    0.750 dm
    Package 1 Length
    1.050 dm
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    DF2EN02 : DF2EN02_ROHS_CHINA_DECLARATION
    Description
    DF2EN02_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    DF2EN02_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    DF2EN02 : DF2EN02_ROHS_DECLARATION
    Description
    DF2EN02_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    DF2EN02_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.