Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys GS
Schneider Electric DF2FGA32 Image
To be discontinued

DF2FGA32

Green premium brand logo
Schneider Electric DF2FGA32 Image
To be discontinued
DF2FGA32
Green premium brand logo

Fuse-link with blades DIN NH size 000 - aM 32A 690V AC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    DF
    product or component type
    Fuses
    device short name
    Blade fuse
    [Ue] rated operational voltage
    690 V AC
    fuse size
    NH000
    fuse type
    DIN
    Complementary
    [In] rated current
    32 A
    fuse curve
    AM
    quantity per set
    Set of 3
    net weight
    0.16 kg
    Packing Units
    Package 1 Weight
    0.053 kg
    Package 1 Height
    0.620 dm
    Package 1 width
    0.700 dm
    Package 1 Length
    0.870 dm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English4
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    TeSys - Catalogue 2020 - Innovative and connected solutions for motor starters (Version 10.0)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 118.2 MB
    Date 7/22/20
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2020 - chapter B5 Switch-disconnector fuses TeSys GS (Version 7.0)
    Description
    TeSys GS switch-disconnector fuses for protection and switching of motors, circuits or transformers. Accept NFC/DIN or BS fuses. Accessories and fuse cartridges
    prp.document.label.format pdf
    Size 6.7 MB
    Date 7/22/20
    Description
    TeSys GS switch-disconnector fuses for protection and switching of motors, circuits or transformers. Accept NFC/DIN or BS fuses. Accessories and fuse cartridges
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    DF2FGA32 : DF2FGA32_ROHS_CHINA_DECLARATION
    Description
    DF2FGA32_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/11/20
    Description
    DF2FGA32_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    DF2FGA32 : DF2FGA32_ROHS_DECLARATION
    Description
    DF2FGA32_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/11/20
    Description
    DF2FGA32_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.