Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys GS
Schneider Electric DF2FGA63 Image

DF2FGA63

Green premium brand logo
Schneider Electric DF2FGA63 Image
DF2FGA63
Green premium brand logo

Fuse-link with blades DIN NH size 000 - aM 63A 690V AC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    DF
    product or component type
    Fuses
    device short name
    Blade fuse
    [Ue] rated operational voltage
    690 V AC
    fuse size
    NH000
    fuse type
    DIN
    Complementary
    [In] rated current
    63 A
    fuse curve
    AM
    quantity per set
    Set of 3
    net weight
    0.16 kg
    Packing Units
    Package 1 Weight
    0.053 kg
    Package 1 Height
    0.530 dm
    Package 1 width
    0.210 dm
    Package 1 Length
    0.800 dm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English4
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    DF2FGA63 : Fuse-link with blades DIN NH size 000 - aM 63A 690V AC
    Description
    Fuse-link with blades DIN NH size 000 - aM 63A 690V AC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/7/20
    Description
    Fuse-link with blades DIN NH size 000 - aM 63A 690V AC
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    DF2FGA63 : Fuse-link with blades DIN NH size 000 - aM 63A 690V AC
    Description
    Fuse-link with blades DIN NH size 000 - aM 63A 690V AC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/7/20
    Description
    Fuse-link with blades DIN NH size 000 - aM 63A 690V AC
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    DF2FGA63 : Fuse-link with blades DIN NH size 000 - aM 63A 690V AC
    Description
    Fuse-link with blades DIN NH size 000 - aM 63A 690V AC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/7/20
    Description
    Fuse-link with blades DIN NH size 000 - aM 63A 690V AC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.