Welcome to the Schneider Electric corporate Website

Select your location

View all   TeSys DF, LS1/GK1
Schneider Electric DF3FA16 Image

DF3FA16

Schneider Electric DF3FA16 Image
DF3FA16

NFC cartridge fuses, Tesys GS, cylindrical, 22 mm x 58 mm, fuse type aM, 690 VAC, 16 A, with striker

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    TeSys fuse-disconnector
    product or component type
    Cartridge fuse
    device short name
    DF3
    [Ue] rated operational voltage
    690 V AC
    fuse size
    22 x 58 mm
    fuse type
    NFC
    quantity per set
    Set of 10
    Complementary
    [In] rated current
    16 A 690 V
    fuse curve
    AM
    local signalling
    Striker
    net weight
    0.045 kg
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English4
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    DF3FA16 : NFC cartridge fuses, Tesys GS, cylindrical, 22 mm x 58 mm, fuse type aM, 690 VAC, 16 A, with striker
    Description
    NFC cartridge fuses, Tesys GS, cylindrical, 22 mm x 58 mm, fuse type aM, 690 VAC, 16 A, with striker
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    NFC cartridge fuses, Tesys GS, cylindrical, 22 mm x 58 mm, fuse type aM, 690 VAC, 16 A, with striker
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    DF3FA16 : NFC cartridge fuses, Tesys GS, cylindrical, 22 mm x 58 mm, fuse type aM, 690 VAC, 16 A, with striker
    Description
    NFC cartridge fuses, Tesys GS, cylindrical, 22 mm x 58 mm, fuse type aM, 690 VAC, 16 A, with striker
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    NFC cartridge fuses, Tesys GS, cylindrical, 22 mm x 58 mm, fuse type aM, 690 VAC, 16 A, with striker
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    DF3FA16 : NFC cartridge fuses, Tesys GS, cylindrical, 22 mm x 58 mm, fuse type aM, 690 VAC, 16 A, with striker
    Description
    NFC cartridge fuses, Tesys GS, cylindrical, 22 mm x 58 mm, fuse type aM, 690 VAC, 16 A, with striker
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    NFC cartridge fuses, Tesys GS, cylindrical, 22 mm x 58 mm, fuse type aM, 690 VAC, 16 A, with striker
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /