Welcome to the Schneider Electric corporate Website

Select your location

View all   TeSys DF, LS1/GK1
Schneider Electric DFCC2 Image

DFCC2

Schneider Electric DFCC2 Image
DFCC2

Fuse carrier TeSys DF, 2P 30A, fuse class CC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys DF
    product or component type
    Fuse carrier
    device short name
    DFCC
    poles description
    2P
    fuse type
    , CC
    control type
    Toggle padlockable
    utilisation category
    AC-20B conforming to IEC 60947-3
    [Ue] rated operational voltage
    600 V AC
    [Ie] rated operational current
    30 A
    [Ui] rated insulation voltage
    600 V AC
    [Uimp] rated impulse withstand voltage
    6 kV
    short-circuit withstand
    200 kA 600 V conforming to UL 512
    power dissipation in W
    3 W maximum power dissipation by fuse
    Complementary
    standards
    UL 4248-1
    UL 4248-4
    CSA C22.2 No 4248-1
    CSA C22.2 No 4248-4
    product certifications
    UL recognized
    CSA
    mounting support
    35 mm symmetrical DIN rail
    mounting position
    Vertical (tolerance: +/- 23°)
    connections - terminals
    Screw clamp terminals 1 cable(s) 1…16 mm²rigid
    Screw clamp terminals 2 cable(s) 1…6 mm²rigid
    Screw clamp terminals 1 cable(s) 1…16 mm²flexible with or without
    Screw clamp terminals 2 cable(s) 1…6 mm²flexible with or without
    tightening torque
    2 N.m - with screwdriver PZ2
    2 N.m - with screwdriver flat Ø 5.5 mm
    height
    79.5 mm
    width
    35 mm
    depth
    61 mm
    net weight
    0.085 kg
    quantity per set
    Set of 12
    Environment
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -40…70 °C with derating above 20°C
    operating altitude
    0...2000 m without derating
    IP degree of protection
    IP20
    pollution degree
    3
    fire resistance
    960 °C conforming to IEC 60695-2-1
    compatibility code
    DFCC
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English6
    • French3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 562.4 KB
    Date 2/7/19
    Files in document
    prp.document.label.format dwg
    Size 634.2 KB
    Date 2/7/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    DFCC2 : Fuse carrier TeSys DF, 2P 30A, fuse class CC
    Description
    Fuse carrier TeSys DF, 2P 30A, fuse class CC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    Fuse carrier TeSys DF, 2P 30A, fuse class CC
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    DFCC2 : Fuse carrier TeSys DF, 2P 30A, fuse class CC
    Description
    Fuse carrier TeSys DF, 2P 30A, fuse class CC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    Fuse carrier TeSys DF, 2P 30A, fuse class CC
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    DFCC2 : Fuse carrier TeSys DF, 2P 30A, fuse class CC
    Description
    Fuse carrier TeSys DF, 2P 30A, fuse class CC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    Fuse carrier TeSys DF, 2P 30A, fuse class CC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /