Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys DF, LS1/GK1
Schneider Electric DFCC2V Image

DFCC2V

Schneider Electric DFCC2V Image
DFCC2V

Fuse carrier TeSys DF, 2P 30A, fuse class CC, blown fuse indicator

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

DFCC2V is replaced by:
Product
Qty
DFCC2
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 08 January 2019
1
  • Main
    range
    TeSys
    product name
    TeSys DF
    product or component type
    Fuse carrier
    device short name
    DFCC
    poles description
    2P
    fuse type
    , CC
    control type
    Toggle padlockable
    local signalling
    Blown fuse indication
    utilisation category
    AC-20B conforming to IEC 60947-3
    [Ue] rated operational voltage
    600 V AC
    [Ie] rated operational current
    30 A
    [Ui] rated insulation voltage
    600 V AC
    [Uimp] rated impulse withstand voltage
    6 kV
    short-circuit withstand
    200 kA 600 V conforming to UL 512
    power dissipation in W
    3 W maximum power dissipation by fuse
    Complementary
    standards
    UL 4248-1
    UL 4248-4
    CSA C22.2 No 4248-1
    CSA C22.2 No 4248-4
    product certifications
    UL recognized
    CSA
    mounting support
    35 mm symmetrical DIN rail
    mounting position
    Vertical (tolerance: +/- 23°)
    connections - terminals
    Screw clamp terminals 1 cable(s) 1…16 mm²rigid
    Screw clamp terminals 2 cable(s) 1…6 mm²rigid
    Screw clamp terminals 1 cable(s) 1…16 mm²flexible with or without
    Screw clamp terminals 2 cable(s) 1…6 mm²flexible with or without
    tightening torque
    2 N.m - with screwdriver PZ2
    2 N.m - with screwdriver flat Ø 5.5 mm
    height
    79.5 mm
    width
    35 mm
    depth
    61 mm
    net weight
    0.085 kg
    quantity per set
    Set of 6
    Environment
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -40…70 °C with derating above 20°C
    operating altitude
    0...2000 m without derating
    IP degree of protection
    IP20
    pollution degree
    3
    fire resistance
    960 °C conforming to IEC 60695-2-1
    compatibility code
    DFCC
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English7
    • French4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter B4 fuse carriers TeSys DF,LS, GK (Version 6.0)
    Description
    Fuses carriers TeSys DF,LS, GK for for IEC and UL markets. Protection of motors, control circuits, transformers
    Size pdf
    Size 2.1 MB
    Date 5/15/19
    Description
    Fuses carriers TeSys DF,LS, GK for for IEC and UL markets. Protection of motors, control circuits, transformers
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Size pdf
    Size 108.2 MB
    Date 7/12/19
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Catalogue TeSys 2019 - Chapitre B4 - Porte-fusibles (Version 4.0)
    Description
    Présentation des gammes de porte-fusibles TeSys DF, LS et GK
    Size pdf
    Size 3.2 MB
    Date 6/11/19
    Description
    Présentation des gammes de porte-fusibles TeSys DF, LS et GK
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 562.4 KB
    Date 2/7/19
    Files in document
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Fuse carrier TeSys DF, 2P 30A, fuse class CC, blown fuse indicator
    Description
    Fuse carrier TeSys DF, 2P 30A, fuse class CC, blown fuse indicator
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    Fuse carrier TeSys DF, 2P 30A, fuse class CC, blown fuse indicator
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Fuse carrier TeSys DF, 2P 30A, fuse class CC, blown fuse indicator
    Description
    Fuse carrier TeSys DF, 2P 30A, fuse class CC, blown fuse indicator
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    Fuse carrier TeSys DF, 2P 30A, fuse class CC, blown fuse indicator
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Fuse carrier TeSys DF, 2P 30A, fuse class CC, blown fuse indicator
    Description
    Fuse carrier TeSys DF, 2P 30A, fuse class CC, blown fuse indicator
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    Fuse carrier TeSys DF, 2P 30A, fuse class CC, blown fuse indicator
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /