Welcome to the Schneider Electric corporate Website

Select your location

View all   Digilink
Schneider Electric DFXAI09PDG06 Image
Discontinued

DFXAI09PDG06

Schneider Electric DFXAI09PDG06 Image
Discontinued
DFXAI09PDG06

Tight Buffer Building Cable, Single-Mode, 6 Core, 9um

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4

  • Main
    range of product
    Digilink
    product or component type
    Fibre optic cable single mode
    optic fibre type
    Tight buffered (indoor)
    Complementary
    optic fiber core
    9 µm
    condition of use
    Indoor
    bending radius
    20 x overall diameter
    number of optic fibre
    6
    tensile strength
    400 N
    crush resistance
    0.022 N/m
    Environment
    ambient air temperature for operation
    -30…70 °C
    ambient air temperature for storage
    -40…75 °C
    standards
    TIA/EIA-568-B
    ISO/IEC 11801
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    DFXAI09PDG06 : Tight Buffer Building Cable, Single-Mode, 6 Core, 9um
    Description
    Tight Buffer Building Cable, Single-Mode, 6 Core, 9um
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/21/20
    Description
    Tight Buffer Building Cable, Single-Mode, 6 Core, 9um
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    DFXAI09PDG06 : Tight Buffer Building Cable, Single-Mode, 6 Core, 9um
    Description
    Tight Buffer Building Cable, Single-Mode, 6 Core, 9um
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/21/20
    Description
    Tight Buffer Building Cable, Single-Mode, 6 Core, 9um
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /