Welcome to the Schneider Electric corporate Website

Select your location

View all   Digilink
Schneider Electric DFXAI51GLH12 Image
Discontinued

DFXAI51GLH12

Schneider Electric DFXAI51GLH12 Image
Discontinued
DFXAI51GLH12

In/Outdoor Non-Armoured Multi-Mode, 12 Core, OM3 50um, LSZH

Show more characteristics
DFXAI51GLH12 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Digilink
    product or component type
    Fibre optic cable multi mode
    optic fibre type
    Non armoured (indoor/outdoor)
    Complementary
    fibre performance
    OM3
    optic fiber core
    50 µm
    condition of use
    Indoor/outdoor
    cable weight
    90 kg / 1 km
    bending radius
    20 x overall diameter
    number of optic fibre
    12
    tensile strength
    2670 N
    crush resistance
    0.044 N/m
    Environment
    ambient air temperature for operation
    -30…70 °C
    ambient air temperature for storage
    -40…75 °C
    standards
    ISO/IEC 11801
    TIA/EIA-568-B
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /