Welcome to the Schneider Electric corporate Website

Select your location

View all   Digilink
Schneider Electric DFXAO62GCT06 Image
Discontinued

DFXAO62GCT06

Schneider Electric DFXAO62GCT06 Image
Discontinued
DFXAO62GCT06

Unitube, Light-Armoured Cable, Multi-Mode, 6 Core, 62.5um

Show more characteristics
DFXAO62GCT06 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Digilink
    product or component type
    Fibre optic cable multi mode
    optic fibre type
    Light armoured (outdoor - duct, aerial, direct buried)
    Complementary
    optic fiber core
    62.5 µm
    condition of use
    Outdoor
    cable weight
    90 kg / 1 km
    bending radius
    20 x overall diameter
    number of optic fibre
    6
    tensile strength
    1000 N
    crush resistance
    0.044 N/m
    Environment
    ambient air temperature for operation
    -30…70 °C
    ambient air temperature for storage
    -40…75 °C
    standards
    ISO/IEC 11801
    TIA/EIA-568-B
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /