Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Digilink
Schneider Electric DFXAO62GCT12 Image
Discontinued

DFXAO62GCT12

Schneider Electric DFXAO62GCT12 Image
Discontinued
DFXAO62GCT12

Unitube, Light-Armoured Cable, Multi-Mode, 12 Core, 62.5um

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Digilink
    product or component type
    Fibre optic cable multi mode
    optic fibre type
    Light armoured (outdoor - duct, aerial, direct buried)
    Complementary
    optic fiber core
    62.5 µm
    condition of use
    Outdoor
    cable weight
    90 kg / 1 km
    bending radius
    20 x overall diameter
    number of optic fibre
    12
    tensile strength
    1000 N
    crush resistance
    0.044 N/m
    Environment
    ambient air temperature for operation
    -30…70 °C
    ambient air temperature for storage
    -40…75 °C
    standards
    ISO/IEC 11801
    TIA/EIA-568-B
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /