Welcome to the Schneider Electric corporate Website

Select your location

View all   Digilink
Schneider Electric DFXDFXTYPSQZS Image
Discontinued

DFXDFXTYPSQZS

Schneider Electric DFXDFXTYPSQZS Image
Discontinued
DFXDFXTYPSQZS

FC Adaptor, Simplex, Single-Mode, Zirconia Sleeve

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Single-mode adaptor
    Complementary
    connector type
    FC
    exchange mode
    Simplex
    maximum insertion loss
    0.3 dB
    minimum number of matings
    1000 cycles
    product compatibility
    For 9/125 μm optical fibre
    contacts material
    Zirconia
    Environment
    ambient air temperature for operation
    -40…80 °C
    product certifications
    UL listed
    standards
    ISO/IEC 11081
    EIA/TIA-568-C.0
    IEC 874