Welcome to the Schneider Electric corporate Website

Select your location

View all Digilink
Schneider Electric DFXDSTTYPXPM Image
Discontinued

DFXDSTTYPXPM

Schneider Electric DFXDSTTYPXPM Image
Discontinued
DFXDSTTYPXPM

ST Adaptor, Simplex, Multi-Mode, Phosphor Bronze Sleeve

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Multi-mode adaptor
    Complementary
    connector type
    ST
    exchange mode
    Simplex
    maximum insertion loss
    0.3 dB
    minimum number of matings
    1000 cycles
    product compatibility
    For 50/125 and 62.5/125 μm optical fibre
    contacts material
    Phosphor bronze
    Environment
    ambient air temperature for operation
    -40…80 °C
    product certifications
    UL listed
    standards
    ISO/IEC 11081
    EIA/TIA-568-C.0
    IEC 874