Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Digilink
Schneider Electric DFXGS3SCXX03 Image
Discontinued

DFXGS3SCXX03

Schneider Electric DFXGS3SCXX03 Image
Discontinued
DFXGS3SCXX03

SC, 62.5um Simplex, Multi-Mode, Pigtail 3m

Show more characteristics
DFXGS3SCXX03 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Digilink
    product or component type
    Multi-mode pigtail
    Complementary
    connector type
    SC
    exchange mode
    Simplex
    optic fiber core
    62.5 µm
    pulling force
    50 N
    cable length
    3 m
    Packing Units
    Package 1 Weight
    41.680 g
    Package 1 Height
    17.560 mm
    Package 1 width
    205.000 mm
    Package 1 Length
    226.000 mm
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.