Welcome to the Schneider Electric corporate Website

Select your location

View all   Harmony XVB
Schneider Electric DL1BEJ Image

DL1BEJ

Green premium brand logo
Schneider Electric DL1BEJ Image
DL1BEJ
Green premium brand logo

Incandescent bulb, BA 15d, 7W, 12 V AC/DC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range compatibility
    Harmony XVD
    Harmony XVB
    Harmony XVP
    accessory / separate part designation
    Incandescent bulb
    accessory / separate part type
    Incandescent bulb
    accessory / separate part category
    Lighting accessories
    accessory / separate part destination
    Beacon and indicator bank
    [Us] rated supply voltage
    12 V
    signalling type
    Steady
    power dissipation in W
    7 W
    sale per indivisible quantity
    10
    Complementary
    bulb base
    BA 15d
    net weight
    0.09 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English8
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6.7 MB
    Date 9/26/13
    prp.document.label.format pdf
    Size 6.8 MB
    Date 9/30/13
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XVB Beacons and indicator banks (Version 1.0)
    Description
    CCC Certificate
    prp.document.label.format pdf
    Size 1.4 MB
    Date 12/12/18
    Description
    CCC Certificate
    XVB Indicating banks and beacons (Version 1.0)
    Description
    CCC Certificate
    prp.document.label.format pdf
    Size 1.7 MB
    Date 12/12/18
    Description
    CCC Certificate
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    DL1BEJ : INCANDESCENT 7W 12VAC/DC BA15D
    Description
    INCANDESCENT 7W 12VAC/DC BA15D
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    INCANDESCENT 7W 12VAC/DC BA15D
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XVB, DL1B Illuminated beacons and indicating banks (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    prp.document.label.format pdf
    Size 467.4 KB
    Date 4/19/16
    Description
    Manufacturer Declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    DL1BEJ : INCANDESCENT 7W 12VAC/DC BA15D
    Description
    INCANDESCENT 7W 12VAC/DC BA15D
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    INCANDESCENT 7W 12VAC/DC BA15D
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.3 MB
    Date 10/4/10
    Description
    None
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    DL1BEJ : INCANDESCENT 7W 12VAC/DC BA15D
    Description
    INCANDESCENT 7W 12VAC/DC BA15D
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    INCANDESCENT 7W 12VAC/DC BA15D
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /