Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony XVB
Schneider Electric DL1BKM3 Image

DL1BKM3

Green premium brand logo
Schneider Electric DL1BKM3 Image
DL1BKM3
Green premium brand logo

Flashing LED, 230 Vac Green

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range compatibility
    Harmony XVD
    Harmony XVB
    Harmony XVP
    accessory / separate part designation
    Protected LED bulb
    accessory / separate part type
    LED bulb
    accessory / separate part category
    Lighting accessories
    accessory / separate part destination
    Beacon and indicator bank
    [Us] rated supply voltage
    230 V AC
    signalling type
    Flashing
    signalling colour
    Green
    sale per indivisible quantity
    1
    Complementary
    current consumption
    17 mA
    bulb base
    BA 15d
    net weight
    0.015 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English8
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XVB Indicating banks and beacons (Version 1.0)
    Description
    CCC Certificate
    Size pdf
    Size 1.7 MB
    Date 12/12/18
    Description
    CCC Certificate
    XVB Beacons and indicator banks (Version 1.0)
    Description
    CCC Certificate
    Size pdf
    Size 1.4 MB
    Date 12/12/18
    Description
    CCC Certificate
    Size pdf
    Size 673.7 KB
    Date 3/18/15
    Description
    EAC Certificate
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    DL1BKM3 : Flashing LED, 230 Vac Green
    Description
    Flashing LED, 230 Vac Green
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    Flashing LED, 230 Vac Green
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XVB, DL1B Illuminated beacons and indicating banks (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    Size pdf
    Size 467.4 KB
    Date 4/19/16
    Description
    Manufacturer Declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    DL1BKM3 : Flashing LED, 230 Vac Green
    Description
    Flashing LED, 230 Vac Green
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    Flashing LED, 230 Vac Green
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.3 MB
    Date 10/4/10
    Description
    None
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    DL1BKM3 : Flashing LED, 230 Vac Green
    Description
    Flashing LED, 230 Vac Green
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    Flashing LED, 230 Vac Green
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /