Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony XVM
Schneider Electric DL2EKG8SB Image

DL2EKG8SB

Green premium brand logo
Schneider Electric DL2EKG8SB Image
DL2EKG8SB
Green premium brand logo

ORANGE FLASHING super bright LED BULB 120 V

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range compatibility
    Harmony XVM Optimum
    accessory / separate part category
    Lighting accessory
    accessory / separate part type
    Super bright LED
    accessory / separate part destination
    Beacon and indicator bank
    bulb base
    BA 15d
    signalling type
    Flashing
    signalling colour
    Orange
    [Us] rated supply voltage
    120 V AC
    luminance
    900 cd/m²
    sale per indivisible quantity
    1
    Complementary
    flashing frequency
    1 Hz
    net weight
    0.009 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ORANGE FLASHING super bright LED BULB 120 V
    Description
    ORANGE FLASHING super bright LED BULB 120 V
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    ORANGE FLASHING super bright LED BULB 120 V
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ORANGE FLASHING super bright LED BULB 120 V
    Description
    ORANGE FLASHING super bright LED BULB 120 V
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    ORANGE FLASHING super bright LED BULB 120 V
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ORANGE FLASHING super bright LED BULB 120 V
    Description
    ORANGE FLASHING super bright LED BULB 120 V
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    ORANGE FLASHING super bright LED BULB 120 V
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /