Welcome to the Schneider Electric corporate Website

Select your location

View all TeSys D
Schneider Electric DPE38B7 Image

DPE38B7

Schneider Electric DPE38B7 Image
DPE38B7

Tesys DPE non-reversing contactor 3P 24V 38A

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys DPE
    product or component type
    Contactor
    device short name
    DPE
    device application
    Control
    contactor application
    Non-reversing
    Motor control
    quantity per set
    Set of 1
    Complementary
    utilisation category
    AC-4
    AC-1
    AC-3
    poles description
    3P
    pole contact composition
    3 NO
    [Ue] rated operational voltage
    Power circuit: 690 V AC 50/60 Hz
    [Ie] rated operational current
    38 A at 690 V AC AC-1 for power circuit
    38 A at 690 V AC AC-3 for power circuit
    38 A at 690 V AC AC-4 for power circuit
    motor power kW
    9 kW at 230 V AC 50/60 Hz
    control circuit type
    AC at 50/60 Hz standard
    [Uc] control circuit voltage
    24 V AC 50/60 Hz
    auxiliary contact composition
    Without
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC 60947-1
    6 kV conforming to EN 60947-1
    6 kV conforming to IEC 60947-4-1
    overvoltage category
    III
    [Ith] conventional free air thermal current
    50 A (at 60 °C) for power circuit
    Irms rated making capacity
    550 A at 440 V AC for power circuit conforming to IEC 60947
    rated breaking capacity
    550 kA at 440 V for power circuit conforming to IEC 60947
    associated fuse rating
    63 A gG at <= 690 V coordination type 1 conforming to IEC 60947
    63 A gG at <= 690 V coordination type 2 conforming to IEC 60947
    average impedance
    2 mOhm - Ith 63 A 50 Hz for power circuit
    [Ui] rated insulation voltage
    690 V conforming to IEC 60947-4-1
    electrical durability
    800000 cycles
    power dissipation per pole
    3 W AC-3
    5 W AC-1
    mounting support
    Plate
    DIN rail
    connections - terminals
    Power circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible with cable end
    Power circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible with cable end
    Power circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: solid without cable end
    Power circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: solid without cable end
    Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible without cable end
    Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: flexible without cable end
    Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible with cable end
    Control circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible with cable end
    Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: solid without cable end
    Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: solid without cable end
    tightening torque
    Power circuit: 2.5 N.m - on screw terminals
    Control circuit: 2.5 N.m - on screw terminals
    operating time
    12...22 ms on closing
    4...19 ms on opening
    mechanical durability
    30000000 cycles
    control circuit voltage limits
    Operational: 0.85...1.1 Uc at 50/60 Hz (at <60 °C)
    Operational: 0.8...1.1 Uc at 50/60 Hz (at <50 °C)
    Drop-out: 0.3...0.6 Uc at 50/60 Hz (at <60 °C)
    inrush power in VA
    70 VA 50 Hz cos phi 0.75 (at 20 °C)
    70 VA 60 Hz cos phi 0.75 (at 20 °C)
    hold-in power consumption in VA
    7 VA 50 Hz cos phi 0.3 (at 20 °C)
    7.5 VA 60 Hz cos phi 0.3 (at 20 °C)
    mechanical robustness
    Vibrations contactor open (2 Gn, 5...300 Hz)
    Vibrations contactor closed (4 Gn, 5...300 Hz)
    Shocks 11 ms contactor closed (15 gn)
    Shocks 11 ms contactor open (8 gn)
    height
    85 mm
    width
    45 mm
    depth
    90 mm
    product weight
    0.32 kg
    Environment
    standards
    IEC 60947-1
    EN 60947-1
    IEC 60947-4-1
    EN 60947-4-1
    product certifications
    UL
    CSA
    heat dissipation
    2…3 W
    IP degree of protection
    IP2x conforming to IEC 60947
    pollution degree
    3
    protective treatment
    TH conforming to IEC 60068
    ambient air temperature for storage
    -60…80 °C
    permissible ambient air temperature around the device
    -40…70 °C at Uc
    operating altitude
    3000 m without
    fire resistance
    960 °C conforming to IEC 60695-2-1
  • View more View less

    Documents

    Language
    • All Languages2
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for DPE38B7: Tesys DPE non-reversing contactor 3P 24V 38A (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for DPE38B7: Tesys DPE non-reversing contactor 3P 24V 38A (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size zip
    Size 1.6 MB
    Date 10/31/18
    Files in document
    stp
    1.2 MB
    pdf
    387.9 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /