Welcome to the Schneider Electric corporate Website

Select your location

View all   TeSys LRD
Schneider Electric DPER21 Image

DPER21

Green premium brand logo
Schneider Electric DPER21 Image
DPER21
Green premium brand logo

Tesys DPE overload relay 12 A to 18A

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys DPER
    product or component type
    Thermal overload relay
    device short name
    DPER
    device application
    Protection
    relay application
    Motor protection
    phase failure sensitivity
    Tripping current I 30 % of Ir on one phase, the others at Ir conforming to IEC 60947-4-1
    quantity per set
    Set of 1
    Complementary
    network type
    AC
    network frequency
    50/60 Hz
    mounting support
    Screw clamp
    tripping threshold
    1.14 +/-0.06 In A conforming to IEC 60947-4-1
    surge withstand
    6 kV conforming to IEC 60801-5
    protection type
    BS fuse 5 A - for control circuit
    GB2 circuit breaker 5 A - for control circuit
    GG fuse 5 A - for control circuit
    [Ui] rated insulation voltage
    690 V AC conforming to IEC 60947-4-1
    600 V AC conforming to CSA
    connections - terminals
    Control circuit: screw clamp terminals 1 x 1…2.5 mm²flexible with cable end
    Control circuit: screw clamp terminals 1 x 1…2.5 mm²flexible without cable end
    Control circuit: screw clamp terminals 2 x 1…2.5 mm²flexible with cable end
    Control circuit: screw clamp terminals 2 x 1…2.5 mm²flexible without cable end
    Control circuit: screw clamp terminals 2 x 1…2.5 mm²solid without cable end
    tightening torque
    Control circuit: 1.7 N.m on screw clamp terminals
    height
    137 mm
    width
    45 mm
    depth
    70 mm
    net weight
    0.124 kg
    Environment
    standards
    IEC 60947-1
    EN 60947-4-1
    IEC 60947-4-1
    product certifications
    UL
    CSA
    CCC
    protective treatment
    TH conforming to IEC 60068-2-30
    TH conforming to IEC 60068-2-52
    IP degree of protection
    IP2x conforming to VDE 0106
    ambient air temperature for operation
    -20…60 °C conforming to IEC 60947-4-1
    shock resistance
    15 gn for 11 ms conforming to IEC 60068-2-7
    dielectric strength
    6 kV 50 Hz conforming to IEC 60255-5
    vibration resistance
    6 gn on plate conforming to IEC 60068-2-6
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English5
    CAD
    Format
    Size
    Date
    Add to My Documents
    Overload relay (Version 1.0)
    Files in document
    stp
    974.5 KB
    pdf
    557.6 KB
    prp.document.label.format zip
    Size 1.5 MB
    Date 9/24/18
    Files in document
    stp
    974.5 KB
    pdf
    557.6 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    DPER21 : DPER21_ROHS_CHINA_DECLARATION
    Description
    DPER21_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    DPER21_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    DPER21 : DPER21_ROHS_DECLARATION
    Description
    DPER21_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    DPER21_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 184.3 KB
    Date 11/20/15
    Description
    None
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    DPER21 : DPER21_REACH_DECLARATION
    Description
    DPER21_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    DPER21_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /