Welcome to the Schneider Electric corporate Website

Select your location

View all   TeSys B
Schneider Electric DR2SC0012 Image
Discontinued

DR2SC0012

Schneider Electric DR2SC0012 Image
Discontinued
DR2SC0012

TeSys B - economy resistor - 12 Ohm

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    device short name
    DR2S
    product or component type
    Economy resistor
    product compatibility
    CR1B
    resistance
    12 Ohm
    Complementary
    net weight
    0.03 kg
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English2
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    DR2SC0012 : TeSys B - economy resistor - 12 Ohm
    Description
    TeSys B - economy resistor - 12 Ohm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    TeSys B - economy resistor - 12 Ohm
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    DR2SC0012 : TeSys B - economy resistor - 12 Ohm
    Description
    TeSys B - economy resistor - 12 Ohm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    TeSys B - economy resistor - 12 Ohm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /